Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Compression Spring - according to DIN and other standards
Bill of material
0X-DF1004
ARTNR
Partnumber
0X-DF1004
DA
Outside diameter
0.60 mm
D
Wire diameter
0.10 mm
L0
unloaded length
3.90 mm
L1
Loaded length
2.4000 mm
F1
Force at loaded length L1
0,66 N
C
Spring rate
0,441 N/mm
LBL
Block length ~
2,15 mm
EW
Ends squared and ground
0
WR
Direction of helix, right
1
WER
Materialcode
1.1200
GEW
Weight
0,0019 g
ES
Ends squared
1
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices